SCES875C March   2018  – January 2024 SN74AXC8T245

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 0.7V
    7. 5.7  Switching Characteristics, VCCA = 0.8V
    8. 5.8  Switching Characteristics, VCCA = 0.9V
    9. 5.9  Switching Characteristics, VCCA = 1.2V
    10. 5.10 Switching Characteristics, VCCA = 1.5V
    11. 5.11 Switching Characteristics, VCCA = 1.8V
    12. 5.12 Switching Characteristics, VCCA = 2.5V
    13. 5.13 Switching Characteristics, VCCA = 3.3V
    14. 5.14 Operating Characteristics: TA = 25°C
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Up-Translation and Down-Translation From 0.65V to 3.6V
      2. 7.3.2 Multiple Direction Control Pins
      3. 7.3.3 Ioff Supports Partial-Power-Down Mode Operation
      4. 7.3.4 I/Os with Integrated Static Pull-Down Resistors
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
Supply voltage, VCCA–0.54.2V
Supply voltage, VCCB–0.54.2V
Input voltage, VI(2)I/O ports (A port)–0.54.2V
I/O ports (B port)–0.54.2
Control inputs–0.54.2
Voltage applied to any output
in the high-impedance or power-off state, VO(2)
A port–0.54.2V
B port–0.54.2
Voltage applied to any output in the high or low state, VO(2) (3)A port–0.5VCCA + 0.2V
B port–0.5VCCB + 0.2
Input clamp current, IIKVI < 0–50mA
Output clamp current, IOKVO < 0–50mA
Continuous output current, IO–5050mA
Continuous current through VCCA, VCCB, or GND–100100mA
Junction Temperature, TJ150°C
Storage temperature, Tstg–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.2V maximum if the output current rating is observed.