SCES875C March 2018 – January 2024 SN74AXC8T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7V ± 0.05V | 0.8V ± 0.04V | 0.9V ± 0.045V | 1.2V ± 0.1V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B | –40°C to 85°C | 0.5 | 127 | 0.5 | 78 | 0.5 | 52 | 0.5 | 23 | ns |
–40°C to 125°C | 0.5 | 127 | 0.5 | 78 | 0.5 | 52 | 0.5 | 23 | ||||
From input B to output A | –40°C to 85°C | 0.5 | 82 | 0.5 | 63 | 0.5 | 52 | 0.5 | 39 | |||
–40°C to 125°C | 0.5 | 82 | 0.5 | 63 | 0.5 | 52 | 0.5 | 39 | ||||
tdis | Disable time | From input
OE to output A | –40°C to 85°C | 0.5 | 125 | 0.5 | 125 | 0.5 | 125 | 0.5 | 125 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 131 | 0.5 | 105 | 0.5 | 96 | 0.5 | 99 | |||
–40°C to 125°C | 0.5 | 133 | 0.5 | 107 | 0.5 | 98 | 0.5 | 101 | ||||
ten | Enable time | From input
OE to output A | –40°C to 85°C | 0.5 | 124 | 0.5 | 124 | 0.5 | 124 | 0.5 | 124 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 191 | 0.5 | 113 | 0.5 | 75 | 0.5 | 41 | |||
–40°C to 125°C | 0.5 | 191 | 0.5 | 113 | 0.5 | 75 | 0.5 | 41 |
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5V ± 0.1V | 1.8V ± 0.15V | 2.5V ± 0.2V | 3.3V ± 0.3V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B |
–40°C to 85°C | 0.5 | 17 | 0.5 | 15 | 0.5 | 14 | 0.5 | 17 | ns |
–40°C to 125°C | 0.5 | 17 | 0.5 | 15 | 0.5 | 14 | 0.5 | 17 | ||||
From input B to output A |
–40°C to 85°C | 0.5 | 28 | 0.5 | 24 | 0.5 | 22 | 0.5 | 22 | |||
–40°C to 125°C | 0.5 | 28 | 0.5 | 24 | 0.5 | 22 | 0.5 | 22 | ||||
tdis | Disable time | From input OE to output A |
–40°C to 85°C | 0.5 | 125 | 0.5 | 125 | 0.5 | 125 | 0.5 | 125 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 47 | 0.5 | 44 | 0.5 | 40 | 0.5 | 73 | |||
–40°C to 125°C | 0.5 | 50 | 0.5 | 46 | 0.5 | 42 | 0.5 | 73 | ||||
ten | Enable time | From input OE to output A |
–40°C to 85°C | 0.5 | 124 | 0.5 | 124 | 0.5 | 124 | 0.5 | 124 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 34 | 0.5 | 32 | 0.5 | 31 | 0.5 | 35 | |||
–40°C to 125°C | 0.5 | 34 | 0.5 | 32 | 0.5 | 31 | 0.5 | 35 |