SCES883C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 91 | 0.5 | 45 | 0.5 | 30 | 0.5 | 13 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | ns |
–40°C to 125°C | 0.5 | 91 | 0.5 | 45 | 0.5 | 30 | 0.5 | 13 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | |||||
B | A | –40°C to 85°C | 0.5 | 49 | 0.5 | 28 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||
–40°C to 125°C | 0.5 | 49 | 0.5 | 28 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | ns |
–40°C to 125°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | |||||
DIR | B | –40°C to 85°C | 0.5 | 146 | 0.5 | 103 | 0.5 | 76 | 0.5 | 28 | 0.5 | 21 | 0.5 | 19 | 0.5 | 15 | 0.5 | 14 | |||
–40°C to 125°C | 0.5 | 146 | 0.5 | 103 | 0.5 | 76 | 0.5 | 28 | 0.5 | 21 | 0.5 | 19 | 0.5 | 15 | 0.5 | 14 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 186 | 0.5 | 124 | 0.5 | 89 | 0.5 | 38 | 0.5 | 29 | 0.5 | 26 | 0.5 | 20 | 0.5 | 18 | ns |
–40°C to 125°C | 0.5 | 186 | 0.5 | 124 | 0.5 | 89 | 0.5 | 38 | 0.5 | 29 | 0.5 | 26 | 0.5 | 20 | 0.5 | 18 | |||||
DIR | B | –40°C to 85°C | 0.5 | 104 | 0.5 | 58 | 0.5 | 43 | 0.5 | 31 | 0.5 | 28 | 0.5 | 27 | 0.5 | 25 | 0.5 | 25 | |||
–40°C to 125°C | 0.5 | 104 | 0.5 | 58 | 0.5 | 43 | 0.5 | 31 | 0.5 | 28 | 0.5 | 27 | 0.5 | 25 | 0.5 | 25 |