SCES883C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP(3) | MAX | MIN | TYP | MAX | |||||||
VOH | High-level output voltage | VI = VIH | IOH = –100 µA | 0.7 V - 3.6 V | 0.7 V - 3.6 V | VCCO – 0.1 | VCCO – 0.1 | V | ||||
IOH = –50 µA | 0.65 V | 0.65 V | 0.55 | 0.55 | ||||||||
IOH = –200 µA | 0.76 V | 0.76 V | 0.58 | 0.58 | ||||||||
IOH = –500 µA | 0.85 V | 0.85 V | 0.65 | 0.65 | ||||||||
IOH = –3 mA | 1.1 V | 1.1 V | 0.85 | 0.85 | ||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | 1.05 | ||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | 1.75 | ||||||||
IOH = –12 mA | 3 V | 3 V | 2.3 | 2.3 | ||||||||
VOL | Low-level output voltage | VI = VIL | IOL = 100 µA | 0.7 V - 3.6 V | 0.7 V - 3.6 V | 0.1 | 0.1 | V | ||||
IOL = 50 µA | 0.65 V | 0.65 V | 0.1 | 0.1 | ||||||||
IOL = 200 µA | 0.76 V | 0.76 V | 0.18 | 0.18 | ||||||||
IOL = 500 µA | 0.85 V | 0.85 V | 0.2 | 0.2 | ||||||||
IOL = 3 mA | 1.1 V | 1.1 V | 0.25 | 0.25 | ||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | 0.35 | ||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | 0.55 | ||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | 0.7 | ||||||||
IBHL | Bus-hold low sustaining current (4) | VI = 0.20 V | 0.65 V | 0.65 V | 4 | 4 | µA | |||||
VI = 0.23 V | 0.76 V | 0.76 V | 8 | 7 | ||||||||
VI = 0.26 V | 0.85 V | 0.85 V | 10 | 10 | ||||||||
VI = 0.39 V | 1.1 V | 1.1 V | 20 | 20 | ||||||||
VI = 0.49 V | 1.4 V | 1.4 V | 40 | 30 | ||||||||
VI = 0.58 V | 1.65 V | 1.65 V | 55 | 45 | ||||||||
VI = 0.7 V | 2.3 V | 2.3 V | 90 | 80 | ||||||||
VI = 0.8 V | 3 V | 3 V | 145 | 135 | ||||||||
IBHH | Bus-hold high sustaining current (5) | VI = 0.45 V | 0.65 V | 0.65 V | –4 | –4 | µA | |||||
VI = 0.53 V | 0.76 V | 0.76 V | –8 | –7 | ||||||||
VI = 0.59 V | 0.85 V | 0.85 V | –10 | –10 | ||||||||
VI = 0.71 V | 1.1 V | 1.1 V | –20 | –20 | ||||||||
VI = 0.91 V | 1.4 V | 1.4 V | –40 | –30 | ||||||||
VI = 1.07 V | 1.65 V | 1.65 V | –55 | –45 | ||||||||
VI = 1.6 V | 2.3 V | 2.3 V | –90 | –80 | ||||||||
VI = 2.0 V | 3 V | 3 V | –145 | –135 | ||||||||
IBHLO | Bus-hold low overdrive current (6) | VI = 0 to VCC | 0.75 V | 0.75 V | 40 | 40 | µA | |||||
0.84 V | 0.84 V | 50 | 50 | |||||||||
0.95 V | 0.95 V | 65 | 65 | |||||||||
1.3 V | 1.3 V | 105 | 105 | |||||||||
1.6 V | 1.6 V | 150 | 150 | |||||||||
1.95 V | 1.95 V | 205 | 205 | |||||||||
2.7 V | 2.7 V | 335 | 335 | |||||||||
3.6 V | 3.6 V | 480 | 480 | |||||||||
IBHHO | Bus-hold high overdrive current (7) | VI = 0 to VCC | 0.75 V | 0.75 V | –40 | –40 | µA | |||||
0.84 V | 0.84 V | –50 | –50 | |||||||||
0.95 V | 0.95 V | –65 | –65 | |||||||||
1.3 V | 1.3 V | –105 | –105 | |||||||||
1.6 V | 1.6 V | –150 | –150 | |||||||||
1.95 V | 1.95 V | –205 | –205 | |||||||||
2.7 V | 2.7 V | –335 | –335 | |||||||||
3.6 V | 3.6 V | –480 | –480 | |||||||||
II | Input leakage current | Control input (DIR): VI = VCCA or GND | 0.65 V - 3.6 V | 0.65 V - 3.6 V | –0.5 | 0.5 | –1 | 1 | µA | |||
A or B Port: Vi = VCCI or GND | 0.65 V - 3.6 V | 0.65 V - 3.6 V | –4 | 4 | –8 | 8 | ||||||
Ioff | Partial power down current | A or B Port: Vi or Vo = 0 V - 3.6 V | 0 V | 0 V - 3.6 V | –8 | 8 | –12 | 12 | µA | |||
0 V - 3.6 V | 0 V | –8 | 8 | –12 | 12 | |||||||
ICCA | VCCA supply current | VI = VCCI or GND | IO = 0 | 0.65 V - 3.6 V | 0.65 V - 3.6 V | 8 | 12 | µA | ||||
0 V | 3.6 V | –2 | –8 | |||||||||
3.6 V | 0 V | 2 | 8 | |||||||||
ICCB | VCCB supply current | VI = VCCI or GND | IO = 0 | 0.65 V - 3.6 V | 0.65 V - 3.6 V | 8 | 12 | µA | ||||
0 V | 3.6 V | 2 | 8 | |||||||||
3.6 V | 0 V | –2 | –8 | |||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND | IO = 0 | 0.65 V - 3.6 V | 0.65 V - 3.6 V | 10 | 16 | µA | ||||
Ci | Control input capacitance | VI = 3.3 V or GND | 3.3 V | 3.3 V | 4.3 | 4.3 | pF | |||||
Cio | Data I/O capacitance, A Port | VO = 1.65 V DC +1 MHz -16 dBm sine wave | 3.3 V | 0 V | 7.4 | 7.4 | pF | |||||
Cio | Data I/O capacitance, B Port | VO = 1.65 V DC +1 MHz -16 dBm sine wave | 0 V | 3.3 V | 7.4 | 7.4 | pF |