SCES883C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 95 | 0.5 | 54 | 0.5 | 41 | 0.5 | 16 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 8 | ns |
–40°C to 125°C | 0.5 | 95 | 0.5 | 54 | 0.5 | 41 | 0.5 | 16 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 8 | |||||
B | A | –40°C to 85°C | 0.5 | 51 | 0.5 | 33 | 0.5 | 24 | 0.5 | 16 | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | 0.5 | 8 | |||
–40°C to 125°C | 0.5 | 51 | 0.5 | 33 | 0.5 | 24 | 0.5 | 16 | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | 0.5 | 8 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | ns |
–40°C to 125°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | |||||
DIR | B | –40°C to 85°C | 0.5 | 148 | 0.5 | 105 | 0.5 | 78 | 0.5 | 30 | 0.5 | 23 | 0.5 | 20 | 0.5 | 16 | 0.5 | 16 | |||
–40°C to 125°C | 0.5 | 148 | 0.5 | 105 | 0.5 | 78 | 0.5 | 30 | 0.5 | 23 | 0.5 | 20 | 0.5 | 16 | 0.5 | 16 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 191 | 0.5 | 129 | 0.5 | 96 | 0.5 | 43 | 0.5 | 34 | 0.5 | 30 | 0.5 | 23 | 0.5 | 22 | ns |
–40°C to 125°C | 0.5 | 191 | 0.5 | 129 | 0.5 | 96 | 0.5 | 43 | 0.5 | 34 | 0.5 | 30 | 0.5 | 23 | 0.5 | 22 | |||||
DIR | B | –40°C to 85°C | 0.5 | 116 | 0.5 | 75 | 0.5 | 61 | 0.5 | 41 | 0.5 | 37 | 0.5 | 36 | 0.5 | 35 | 0.5 | 35 | |||
–40°C to 125°C | 0.5 | 116 | 0.5 | 75 | 0.5 | 61 | 0.5 | 41 | 0.5 | 37 | 0.5 | 36 | 0.5 | 35 | 0.5 | 35 |