SCES881 February 2020 SN74AXCH2T45
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 85 | 0.5 | 42 | 0.5 | 28 | 0.5 | 12 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | ns |
-40°C to 125°C | 0.5 | 85 | 0.5 | 42 | 0.5 | 28 | 0.5 | 12 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | |||||
B | A | -40°C to 85°C | 0.5 | 51 | 0.5 | 28 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||
-40°C to 125°C | 0.5 | 51 | 0.5 | 28 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||||
tdis | Disable time | DIR | A | -40°C to 85°C | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | ns |
-40°C to 125°C | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | |||||
DIR | B | -40°C to 85°C | 0.5 | 135 | 0.5 | 94 | 0.5 | 70 | 0.5 | 26 | 0.5 | 19 | 0.5 | 17 | 0.5 | 13 | 0.5 | 13 | |||
-40°C to 125°C | 0.5 | 135 | 0.5 | 94 | 0.5 | 71 | 0.5 | 27 | 0.5 | 20 | 0.5 | 18 | 0.5 | 14 | 0.5 | 14 | |||||
ten(1) | Enable time | DIR | A | -40°C to 85°C | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | ns |
-40°C to 125°C | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | 0.5 | 180 | |||||
DIR | B | -40°C to 85°C | 0.5 | 98 | 0.5 | 55 | 0.5 | 42 | 0.5 | 30 | 0.5 | 27 | 0.5 | 26 | 0.5 | 24 | 0.5 | 23 | |||
-40°C to 125°C | 0.5 | 98 | 0.5 | 55 | 0.5 | 42 | 0.5 | 31 | 0.5 | 28 | 0.5 | 27 | 0.5 | 25 | 0.5 | 25 |