The SN74AXCH4T245 is a four-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which accepts any supply voltage from 0.65 V to 3.6 V. The SN74AXCH4T245 device is compatible with a single-supply system.
The SN74AXCH4T245 device is designed for asynchronous communication between data buses and transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (1DIR and 2DIR). The output-enable inputs (1OE and 2OE) are used to disable the outputs so the buses are effectively isolated. All control pins (xDIR and xOE) are referenced to VCCA.
Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. If a supply is present for VCCA or VCCB, the bus-hold circuitry always remains active on the A or B inputs respectively, independent of the state of the direction control or output enable pins.
To ensure the high-impedance state of the level shifter I/Os during power up or power down, the xOE pins should be tied to VCCA through a pullup resistor.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or sourced into an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.
The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, all I/O ports enter a high-impedance state by disabling the outputs.
Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AXCH4T245PW | TSSOP (16) | 5.00 mm x 4.40 mm |
SN74AXCH4T245RSV | UQFN (16) | 2.60 mm x 1.80 mm |
DATE | REVISION | NOTES |
---|---|---|
March 2019 | * | Initial release. |
PIN | NO. | TYPE | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | PW | RSV | |||
1A1 | 4 | 6 | I/O | Input/output 1A1. Referenced to VCCA. | |
1A2 | 5 | 7 | I/O | Input/output 1A2. Referenced to VCCA. | |
1B1 | 13 | 15 | I/O | Input/output 1B1. Referenced to VCCB. | |
1B2 | 12 | 14 | I/O | Input/output 1B2. Referenced to VCCB. | |
1DIR | 2 | 4 | I | Direction-control input for ‘1’ ports | |
1OE | 15 | 1 | I | Tri-state output-mode enable. Pull OE high to place ‘1’ outputs in tri-state mode. Referenced to VCCA. | |
2A1 | 6 | 8 | I/O | Input/output 2A1. Referenced to VCCA. | |
2A2 | 7 | 9 | I/O | Input/output 2A2. Referenced to VCCA. | |
2B1 | 11 | 13 | I/O | Input/output 2B1. Referenced to VCCB. | |
2B2 | 10 | 12 | I/O | Input/output 2B2. Referenced to VCCB. | |
2DIR | 3 | 5 | I | Direction-control input for ‘2’ ports | |
2OE | 14 | 16 | I | Tri-state output-mode enable. Pull OE high to place ‘2’ outputs in tri-state mode. Referenced to VCCA. | |
GND | 8, 9 | 10, 11 | — | Ground | |
VCCA | 1 | 3 | — | A-port power supply voltage. 0.65 V ≤ VCCA ≤ 3.6 V | |
VCCB | 16 | 2 | — | B-port power supply voltage. 0.65 V ≤ VCCB ≤ 3.6 V |