SCES878 March 2019 SN74AXCH4T245
PRODUCTION DATA.
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. The electrical and thermal limits defined in the Absolute Maximum Ratings must be followed at all times.