SCES878 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 112 | 0.5 | 72 | 0.5 | 54 | 0.5 | 24 | 0.5 | 19 | 0.5 | 17 | 0.5 | 16 | 0.5 | 19 | ns |
-40°C to 125°C | 0.5 | 112 | 0.5 | 72 | 0.5 | 54 | 0.5 | 24 | 0.5 | 19 | 0.5 | 17 | 0.5 | 16 | 0.5 | 19 | |||||
B | A | -40°C to 85°C | 0.5 | 78 | 0.5 | 64 | 0.5 | 54 | 0.5 | 27 | 0.5 | 19 | 0.5 | 14 | 0.5 | 10 | 0.5 | 10 | |||
-40°C to 125°C | 0.5 | 78 | 0.5 | 64 | 0.5 | 54 | 0.5 | 27 | 0.5 | 19 | 0.5 | 14 | 0.5 | 10 | 0.5 | 10 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | ns |
-40°C to 125°C | 0.5 | 82 | 0.5 | 82 | 0.5 | 82 | 0.5 | 82 | 0.5 | 82 | 0.5 | 82 | 0.5 | 82 | 0.5 | 82 | |||||
OE | B | -40°C to 85°C | 0.5 | 141 | 0.5 | 106 | 0.5 | 85 | 0.5 | 36 | 0.5 | 29 | 0.5 | 27 | 0.5 | 26 | 0.5 | 30 | |||
-40°C to 125°C | 0.5 | 141 | 0.5 | 106 | 0.5 | 85 | 0.5 | 37 | 0.5 | 30 | 0.5 | 28 | 0.5 | 26 | 0.5 | 30 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | ns |
-40°C to 125°C | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | 0.5 | 84 | |||||
OE | B | -40°C to 85°C | 0.5 | 229 | 0.5 | 149 | 0.5 | 107 | 0.5 | 63 | 0.5 | 48 | 0.5 | 43 | 0.5 | 37 | 0.5 | 38 | |||
-40°C to 125°C | 0.5 | 229 | 0.5 | 149 | 0.5 | 107 | 0.5 | 65 | 0.5 | 50 | 0.5 | 45 | 0.5 | 39 | 0.5 | 39 |