SCES878 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 10 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | ns |
-40°C to 125°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 10 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | |||||
B | A | -40°C to 85°C | 0.5 | 68 | 0.5 | 25 | 0.5 | 17 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||
-40°C to 125°C | 0.5 | 68 | 0.5 | 25 | 0.5 | 17 | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | ns |
-40°C to 125°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | |||||
OE | B | -40°C to 85°C | 0.5 | 128 | 0.5 | 96 | 0.5 | 76 | 0.5 | 26 | 0.5 | 18 | 0.5 | 16 | 0.5 | 12 | 0.5 | 12 | |||
-40°C to 125°C | 0.5 | 129 | 0.5 | 96 | 0.5 | 77 | 0.5 | 27 | 0.5 | 20 | 0.5 | 17 | 0.5 | 13 | 0.5 | 13 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | ns |
-40°C to 125°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | |||||
OE | B | -40°C to 85°C | 0.5 | 120 | 0.5 | 69 | 0.5 | 54 | 0.5 | 33 | 0.5 | 24 | 0.5 | 20 | 0.5 | 16 | 0.5 | 14 | |||
-40°C to 125°C | 0.5 | 120 | 0.5 | 70 | 0.5 | 56 | 0.5 | 36 | 0.5 | 26 | 0.5 | 22 | 0.5 | 18 | 0.5 | 15 |