SCES876A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
output |
–40°C to 85°C | 0.5 | 133 | 0.5 | 79 | 0.5 | 53 | 0.5 | 23 | ns |
–40°C to 125°C | 0.5 | 133 | 0.5 | 79 | 0.5 | 53 | 0.5 | 23 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 84 | 0.5 | 64 | 0.5 | 53 | 0.5 | 41 | |||
–40°C to 125°C | 0.5 | 84 | 0.5 | 64 | 0.5 | 53 | 0.5 | 41 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | ns |
–40°C to 125°C | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 193 | 0.5 | 157 | 0.5 | 137 | 0.5 | 57 | |||
–40°C to 125°C | 0.5 | 193 | 0.5 | 157 | 0.5 | 137 | 0.5 | 57 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 257 | 0.5 | 149 | 0.5 | 94 | 0.5 | 45 | |||
–40°C to 125°C | 0.5 | 257 | 0.5 | 149 | 0.5 | 94 | 0.5 | 45 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 18 | 0.5 | 16 | 0.5 | 15 | 0.5 | 18 | ns |
–40°C to 125°C | 0.5 | 18 | 0.5 | 16 | 0.5 | 15 | 0.5 | 18 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 29 | 0.5 | 25 | 0.5 | 23 | 0.5 | 22 | |||
–40°C to 125°C | 0.5 | 29 | 0.5 | 25 | 0.5 | 23 | 0.5 | 22 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | ns |
–40°C to 125°C | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | 0.5 | 130 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 50 | 0.5 | 48 | 0.5 | 42 | 0.5 | 43 | |||
–40°C to 125°C | 0.5 | 50 | 0.5 | 48 | 0.5 | 42 | 0.5 | 43 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | 0.5 | 128 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 37 | 0.5 | 34 | 0.5 | 32 | 0.5 | 36 | |||
–40°C to 125°C | 0.5 | 37 | 0.5 | 34 | 0.5 | 32 | 0.5 | 36 |