SCES876A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 95 | 0.5 | 54 | 0.5 | 40 | 0.5 | 15 | ns |
–40°C to 125°C | 0.5 | 95 | 0.5 | 54 | 0.5 | 40 | 0.5 | 15 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 49 | 0.5 | 33 | 0.5 | 23 | 0.5 | 15 | |||
–40°C to 125°C | 0.5 | 49 | 0.5 | 33 | 0.5 | 23 | 0.5 | 15 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | ns |
–40°C to 125°C | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 181 | 0.5 | 147 | 0.5 | 127 | 0.5 | 49 | |||
–40°C to 125°C | 0.5 | 181 | 0.5 | 147 | 0.5 | 127 | 0.5 | 49 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | ns |
–40°C to 125°C | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 221 | 0.5 | 132 | 0.5 | 81 | 0.5 | 34 | |||
–40°C to 125°C | 0.5 | 221 | 0.5 | 132 | 0.5 | 81 | 0.5 | 34 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 8 | ns |
–40°C to 125°C | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 8 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 12 | 0.5 | 10 | 0.5 | 8 | 0.5 | 8 | |||
–40°C to 125°C | 0.5 | 12 | 0.5 | 10 | 0.5 | 8 | 0.5 | 8 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | ns |
–40°C to 125°C | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | 0.5 | 47 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 42 | 0.5 | 40 | 0.5 | 34 | 0.5 | 34 | |||
–40°C to 125°C | 0.5 | 42 | 0.5 | 40 | 0.5 | 34 | 0.5 | 34 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 39 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | ns |
–40°C to 125°C | 0.5 | 39 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 25 | 0.5 | 22 | 0.5 | 20 | 0.5 | 19 | |||
–40°C to 125°C | 0.5 | 25 | 0.5 | 22 | 0.5 | 20 | 0.5 | 19 |