SCES876A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 87 | 0.5 | 42 | 0.5 | 23 | 0.5 | 8 | ns |
–40°C to 125°C | 0.5 | 87 | 0.5 | 42 | 0.5 | 23 | 0.5 | 8 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 62 | 0.5 | 26 | 0.5 | 15 | 0.5 | 8 | |||
–40°C to 125°C | 0.5 | 62 | 0.5 | 26 | 0.5 | 15 | 0.5 | 8 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | ns |
–40°C to 125°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 173 | 0.5 | 137 | 0.5 | 117 | 0.5 | 40 | |||
–40°C to 125°C | 0.5 | 173 | 0.5 | 137 | 0.5 | 117 | 0.5 | 40 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | ns |
–40°C to 125°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 211 | 0.5 | 107 | 0.5 | 63 | 0.5 | 24 | |||
–40°C to 125°C | 0.5 | 211 | 0.5 | 107 | 0.5 | 63 | 0.5 | 24 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | ns |
–40°C to 125°C | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||
–40°C to 125°C | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | ns |
–40°C to 125°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 34 | 0.5 | 33 | 0.5 | 28 | 0.5 | 28 | |||
–40°C to 125°C | 0.5 | 34 | 0.5 | 33 | 0.5 | 28 | 0.5 | 28 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | ns |
–40°C to 125°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 16 | 0.5 | 14 | 0.5 | 10 | 0.5 | 9 | |||
–40°C to 125°C | 0.5 | 16 | 0.5 | 14 | 0.5 | 10 | 0.5 | 9 |