SCBS019D September 1988 – February 2021 SN74BCT374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | Operating free-air temperature (TA) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
25°C(1) | –55°C to 125°C(7) | 0°C to 70°C(11) | |||||||
MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 70 | 70 | 70 | MHz | ||||
tw | Pulse duration | CLK high | 7 | 8 | 7 | ns | |||
tsu | Setup time before CLK ↑ | Data high or low | 6.5 | 6.5 | 6.5 | ns | |||
th | Hold time after CLK ↑ | Data high or low | 0 | 0 | 0 | ns |