All parameters and waveforms are not
applicable to all devices.
![Load circuit for3-state and open-collector outputs GUID-20200909-CA0I-NQNR-1QHP-XHMBDGDHJGTF-low.gif](/ods/images/SCBS019D/GUID-20200909-CA0I-NQNR-1QHP-XHMBDGDHJGTF-low.gif)
CL includes probe and jig capacitance.
When measuring propagation delay times of 3-state outputs, switch S1 is
open.
Figure 7-1 Load circuit for
3-state and open-collector outputs![Voltage waveformsSetup and hold times GUID-20200909-CA0I-LTJL-G1XN-PC4LDXWJP83L-low.gif](/ods/images/SCBS019D/GUID-20200909-CA0I-LTJL-G1XN-PC4LDXWJP83L-low.gif)
All input pulses are supplied by generators having the following
characteristics: PRR ≤ 10 MHz, tr = tf ≤ 2.5 ns, duty
cycle = 50%.
Figure 7-3 Voltage waveforms
Setup and hold times![Voltage waveformsPropagation delay times GUID-20200909-CA0I-PNLP-L3SK-B2HH2MGLHHTS-low.gif](/ods/images/SCBS019D/GUID-20200909-CA0I-PNLP-L3SK-B2HH2MGLHHTS-low.gif)
The outputs are measured one at a time with one transition per
measurement.
All input pulses are supplied by generators having the following
characteristics: PRR ≤ 10 MHz, tr = tf ≤ 2.5 ns, duty
cycle = 50%.
Figure 7-5 Voltage waveforms
Propagation delay times![Load circuit forpush-pull outputs GUID-20200909-CA0I-RJK1-QPMS-1GTXBKN048HC-low.gif](/ods/images/SCBS019D/GUID-20200909-CA0I-RJK1-QPMS-1GTXBKN048HC-low.gif)
CL includes probe and jig capacitance.
Figure 7-2 Load circuit for
push-pull outputs![Voltage waveformsPulse duration GUID-20200909-CA0I-PRZ2-BBMW-0KZJB8JL4Q2J-low.gif](/ods/images/SCBS019D/GUID-20200909-CA0I-PRZ2-BBMW-0KZJB8JL4Q2J-low.gif)
All input pulses are supplied by generators having the following
characteristics: PRR ≤ 10 MHz, tr = tf ≤ 2.5 ns, duty
cycle = 50%.
Figure 7-4 Voltage waveforms
Pulse duration![Voltage waveformsEnable and disable times, 3-state
outputs GUID-20200909-CA0I-0VSS-V2V7-FCPP4T45DT7D-low.gif](/ods/images/SCBS019D/GUID-20200909-CA0I-0VSS-V2V7-FCPP4T45DT7D-low.gif)
The outputs are measured one at a time with one transition per
measurement.
Waveform 1 is for an output with internal conditions such that the output
is low except when disabled by the output control. Waveform 2 is for an
output with internal conditions such that the output is high except when
disabled by the output control.
Figure 7-6 Voltage waveforms
Enable and disable times, 3-state
outputs