over recommended operating free-air temperature range (unless otherwise noted) (see Figure 8-1)PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | UNIT |
---|
MIN | MAX | MIN | MAX |
---|
fOE(1) | OE | A or B | | 10 | | 20 | MHz |
tpd(2) | A or B | B or A | | 0.15 | | 0.25 | ns |
ten | OE | A or B | 1.5 | 8 | 1.5 | 8 | ns |
tdis | OE | A or B | 1 | 7.5 | 1 | 7.5 | ns |
(1) Maximum switching frequency for control input (VO > VCC, VI = 5 V, RL ≥ 1 MΩ, CL = 0).
(2) The propagation delay is the calculated RC time constant of the typical ON-state resistance of the switch and the specified load capacitance, when driven by an ideal voltage source (zero output impedance).