SCDS167A May 2004 – July 2022 SN74CB3Q16211
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | |
VIH | High-level control input voltage | VCC = 2.3 V to 2.7 V | 1.7 | 5.5 | V |
VCC = 2.7 V to 3.6 V | 2 | 5.5 | |||
VIL | Low-level control input voltage | VCC = 2.3 V to 2.7 V | 0 | 0.7 | V |
VCC = 2.7 V to 3.6 V | 0 | 0.8 | |||
VI/O | Data input/output voltage | 0 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |