SCDS167A May 2004 – July 2022 SN74CB3Q16211
PRODUCTION DATA
The SN74CB3Q16211 device is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q16211 device provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74CB3Q16211 | TSSOP (56) | 14.00 mm × 6.10 mm |
TVSOP (56) | 11.30 mm × 4.40 mm | |
SSOP (56) | 18.40 mm × 7.49 mm | |
BGA MICROSTAR JUNIOR (56) | 7.00 mm × 4.50 mm |