SCDS135E September 2003 – December 2024 SN74CB3Q3257
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.5V ± 0.2V | UNIT | ||
---|---|---|---|---|---|---|
MIN | MAX (85°C) |
MAX (105°C) |
||||
fOE or fS(1) | OE or S | A or B | 10 | 10 | MHz | |
tpd(2) | A or B | B or A | 0.12 | 0.21 | ns | |
tpd(s) | S | A | 1.5 | 6.5 | 7.5 | ns |
ten | S | B | 1.5 | 6.5 | 7.5 | ns |
OE | A or B | 1.5 | 6.5 | 7.5 | ||
tdis | S | B | 1 | 6 | 7 | ns |
OE | A or B | 1 | 6 | 7 |