SCDS135E September 2003 – December 2024 SN74CB3Q3257
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74CB3Q3257 device is a high-bandwidth FET bus switch using a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN74CB3Q3257 | TVSOP (DGV, 16) | 3.6mm × 6.4mm |
SSOP (DBQ, 16) | 4.9mm × 6mm | |
TSSOP (PW, 16) | 5mm × 6.4mm | |
VQFN (RGV, 16) | 4mm × 3.5mm |