SCDS135E September 2003 – December 2024 SN74CB3Q3257
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | |
VIH | High-level control input voltage | VCC = 2.3V to 2.7V | 1.7 | 5.5 | V |
VCC = 2.7V to 3.6V | 2 | 5.5 | |||
VIL | Low-level control input voltage | VCC = 2.3V to 2.7V | 0 | 0.7 | V |
VCC = 2.7V to 3.6V | 0 | 0.8 | |||
VI/O | Data input/output voltage | 0 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 105 | °C |