SCDS135D September 2003 – July 2018 SN74CB3Q3257
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74CB3Q3257 device is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74CB3Q3257DGV | TVSOP (16) | 3.60 mm × 4.40 mm |
SN74CB3Q3257DBQ | SSOP (16) | 4.90 mm × 3.90 mm |
SN74CB3Q3257PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN74CB3Q3257RGY | VQFN (16) | 4.00 mm × 3.50 mm |