SCDS141D October 2003 – September 2021 SN74CB3Q3305
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device supports High-Bandwidth data path up to 500 MHz. The I/O ports are 5 V tolerant when powered up or powered down due to IOFF. The charge pump creates low and flat ON-state resistance characteristics over the whole operating temperature range.
Switching input voltage beyond the supply is supported on data I/O ports: 0 V to 5 V with 3.3 V VCC or 0 V to 3.3 V with 2.5 V VCC.
The data flow is bidirectional with near-zero propagation delay. Reduced input/output capacitance for higher speed applications. OE can be toggled at the high speeds of 20 MHz for fast switching applications.