SCDS141D October 2003 – September 2021 SN74CB3Q3305
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3.6 V, | II = –18 mA | –1.8 | V | ||||
IIN | Control inputs | VCC = 3.6 V, | VIN = 0 to 5.5 V | ±1 | µA | |||
IOZ(3) | VCC = 3.6 V, | VO = 0 to 5.5 V, VI = 0, | Switch OFF, VIN = VCC or GND | ±1 | µA | |||
Ioff | VCC = 0, | VO = 0 to 5.5 V, | VI = 0 | 1 | µA | |||
ICC | VCC = 3.6 V, | II/O = 0, Switch ON or OFF, | VIN = VCC or GND | 0.25 | 0.7 | mA | ||
ΔICC(4) | Control inputs | VCC = 3.6 V, One input at 3 V, Other inputs at VCC or GND | 25 | µA | ||||
ICCD(5) | Per control input | VCC = 3.6 V, | A and B ports open, | 0.040 | 0.045 | mA/ MHz | ||
Control input switching at 50% duty cycle | ||||||||
Cin | Control inputs | VCC = 3.3 V, | VIN = 5.5 V, 3.3 V, or 0 | 2.5 | 3.5 | pF | ||
Cio(OFF) | VCC = 3.3 V, | Switch OFF, VIN = VCC or GND, | VI/O = 5.5 V, 3.3 V, or 0 | 3.5 | 5 | pF | ||
Cio(ON) | VCC = 3.3 V, | Switch ON, VIN = VCC or GND, | VI/O = 5.5 V, 3.3 V, or 0 | 8 | 10.5 | pF | ||
ron(6) | VCC = 2.3 V, TYP at VCC = 2.5 V | VI = 0, IO = 30 mA | 3 | 8 | Ω | |||
VI = 1.7 V, IO = –15 mA | 3.5 | 9 | ||||||
VCC = 3 V | VI = 0, IO = 30 mA | 3 | 6 | |||||
VI = 2.4 V, IO = –15 mA | 3.5 | 8 |