SCDS141D October 2003 – September 2021 SN74CB3Q3305
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 2 | I/O | Channel 1 A port |
1B | 3 | I/O | Channel 1 B port |
1OE | 1 | I | Output Enable for switch 1 |
2A | 5 | I/O | Channel 2 A port |
2B | 6 | I/O | Channel 2 B port |
2OE | 7 | I | Output Enable for switch 2 |
GND | 4 | P | Ground |
Vcc | 8 | P | Power supply |