SCDS120C February 2003 – December 2018 SN74CB3T3125
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | VCC = 3 V, II = –18 mA | –1.2 | V | ||||
VOH | See Figure 3 through Figure 5 | ||||||
IIN | Control inputs | VCC = 3.6 V, VIN = 3.6 V to 5.5 V or GND | ±10 | μA | |||
II | VCC = 3.6 V, Switch ON, VIN = VCC or GND | VI = VCC – 0.7 V to 5.5 V | ±20 | μA | |||
VI = 0.7 V to VCC – 0.7 V | –40 | ||||||
VI = 0 to 0.7 V | ±5 | ||||||
IOZ(3) | VCC = 3.6 V, VO = 0 to 5.5 V, VI = 0, Switch OFF, VIN = VCC or GND | ±10 | μA | ||||
Ioff | VCC = 0, VO = 0 to 5.5 V, VI = 0 | 10 | μA | ||||
ICC | VCC = 3.6 V, II/O = 0, Switch ON or OFF,
VIN = VCC or GND |
VI = VCC or GND | 20 | μA | |||
VI = 5.5 V | 20 | ||||||
ΔICC(4) | Control inputs | VCC = 3 V to 3.6 V, One input at VCC – 0.6 V, Other inputs at VCC or GND | 300 | μA | |||
Cin | Control inputs | VCC = 3.3 V, VIN = VCC or GND | 3 | pF | |||
Cio(OFF) | VCC = 3.3 V, VI/O = 5.5 V, 3.3 V, or GND, Switch OFF, VIN = VCC or GND | 4.5 | pF | ||||
Cio(ON) | VCC = 3.3 V, Switch ON, VIN = VCC or GND | VI/O = 5.5 V or 3.3 V | 4 | pF | |||
VI/O = GND | 10 | ||||||
ron(5) | VCC = 2.3 V, TYP at VCC = 2.5 V, VI = 0 | IO = 24 mA | 5 | 8 | Ω | ||
IO = 16 mA | 5 | 8 | |||||
VCC = 3 V, VI = 0 | IO = 64 mA | 5 | 7 | ||||
IO = 32 mA | 5 | 7 |