SCDS120C February 2003 – December 2018 SN74CB3T3125
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1OE | 1 | I | Active-low enable for switch 1 |
1A | 2 | I/O | Switch 1 A terminal |
1B | 3 | I/O | Switch 1 B terminal |
2OE | 4 | I | Active-low enable for switch 2 |
2A | 5 | I/O | Switch 2 A terminal |
2B | 6 | I/O | Switch 2 B terminal |
GND | 7 | - | Ground |
3A | 8 | I/O | Switch 3 A terminal |
3B | 9 | I/O | Switch 3 B terminal |
3OE | 10 | I | Active-low enable for switch 3 |
4A | 11 | I/O | Switch 4 A terminal |
4B | 12 | I/O | Switch 4 B terminal |
4OE | 13 | I | Active-low enable for switch 4 |
VCC | 14 | - | Supply voltage pin |