SCDS136C October 2003 – May 2018 SN74CB3T3245
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74CB3T3245 device is a high-speed TTL-compatible 8-bit FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74CB3T3245DBQ | SSOP (20) | 8.65 mm × 3.90 mm |
SN74CB3T3245DGV | TVSOP (20) | 5.00 mm × 4.40 mm |
SN74CB3T3245DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74CB3T3245PW | TSSOP (20) | 6.50 mm × 4.40 mm |