Refer to the PDF data sheet for device specific package drawings
The SN74CBT3244 device provides eight bits of high-speed TTL-compatible bus switching. The SOIC, SSOP, TSSOP, and TVSOP packages provide a standard ’244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74CBT3244RGY | VQFN (20) | 3.35 mm x 4.35 mm |
SN74CBT3244DW | SOIC (20) | 9.97 mm x 12.60 mm |
SN74CBT3244DB | SSOP (20) | 5.80 mm x 8.55 mm |
SN74CBT3244DBQ | SSOP (20) | 8.65 mm × 3.90 mm |
SN74CBT3244PW | TSSOP (20) | 5.00 mm × 4.40 mm |
Changes from N Revision (September 2003) to O Revision