SCDS003P November 1992 – December 2015 SN74CBT3383
Refer to the PDF data sheet for device specific package drawings
The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.
The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74CBT3383DB | SSOP (24) | 8.40 mm × 5.30 mm |
SN74CBT3383DBQ | SSOP (24) | 8.65 mm × 3.90 mm |
SN74CBT3383DW | SOIC (24) | 15.40 mm × 7.50 mm |
SN74CBT3383PW | TSSOP (24) | 7.80 mm × 4.40 mm |
SNJ54CBT3383JT | CDIP (24) | 32.00 mm × 6.92 mm |
SN54CBT3383W | CFP (24) | 14.35 × 9.08 mm |