over operating free-air temperature range (unless otherwise noted)(1)
MIN
MAX
UNIT
VCC
Supply voltage
2.3
3.6
V
VIH
High-level control input voltage
VCC = 2.3 V to 2.7 V
1.7
V
VCC = 2.7 V to 3.6 V
2
VIL
Low-level control input voltage
VCC = 2.3 V to 2.7 V
0.7
V
VCC = 2.7 V to 3.6 V
0.8
TA
Operating free-air temperature
–40
125
°C
(1) All unused control inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, literature number SCBA004.