SCDS289B August 2009 – January 2019 SN74CBTLV1G125-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd(1) | A or B | B or A | 0.15 | 0.25 | ns | ||
ten | OE | A or B | 0.5 | 8 | 0.5 | 7.5 | ns |
tdis | OE | A or B | 0.5 | 8 | 0.5 | 7.5 | ns |