SCDS039J December 1997 – January 2018 SN74CBTLV3253
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
VIN | Control input voltage(2) | –0.5 | 4.6 | V | |
VI/O | Switch I/O voltage(2) | –0.5 | 4.6 | V | |
IIK | Control input clamp current | VIN < 0 | –50 | mA | |
II/OK | I/O port clamp current | VI/O < 0 | –50 | mA | |
Continuous current through VCC or GND | ±128 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |