SCDS039J December 1997 – January 2018 SN74CBTLV3253
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3 V, | II = –18 mA | –1.2 | V | ||||
II | VCC = 3.6 V, | VI = VCC or GND | ±1 | µA | ||||
Ioff | VCC = 0, | VI or VO = 0 to 3.6 V | 15 | µA | ||||
ICC | VCC = 3.6 V, | IO = 0, | VI = VCC or GND | 10 | µA | |||
∆ICC(2) | Control inputs | VCC = 3.6 V, | One input at 3 V, | Other inputs at VCC or GND | 300 | µA | ||
Ci | Control inputs | VI = 3 V or 0 | 3 | pF | ||||
Cio(OFF) | A port | VO = 3 V or 0, | OE = VCC | 20.5 | pF | |||
B port | 5.5 | |||||||
ron(3) | VCC = 2.3 V, TYP at VCC = 2.5 V |
VI = 0 | II = 64 mA | 5 | 8 | Ω | ||
II = 24 mA | 5 | 8 | ||||||
VI = 1.7 V, | II = 15 mA | 27 | 40 | |||||
VCC = 3 V | VI = 0 | II = 64 mA | 5 | 7 | ||||
II = 24 mA | 5 | 7 | ||||||
VI = 2.4 V, | II = 15 mA | 10 | 15 |