Latch-up performance exceeds 100 mA per JESD 78, class II
ESD protection exceeds JESD 22
2000-V human-body model (A114-A)
200-V machine model (A115-A)
1. Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.