SCDS040M December 1997 – July 2018 SN74CBTLV3257
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VIK | VCC = 3 V, | II = –18 mA | –1.2 | V | |||||||
II | VCC = 3.6 V, | VI = VCC or GND | ±1 | µA | |||||||
Ioff | VCC = 0, | VI or VO = 0 to 3.6 V | 15 | µA | |||||||
ICC | VCC = 3.6 V, | IO = 0, | VI = VCC or GND | 10 | µA | ||||||
∆ICC(2) | Control inputs | VCC = 3.6 V, | One input at 3 V, | Other inputs at VCC or GND | 300 | µA | |||||
Ci | VI = 3 V or 0 | 3 | pF | ||||||||
Cio(OFF) | A port | VO = 3 V or 0, | OE = VCC | 10.5 | pF | ||||||
B port | 5.5 | ||||||||||
ron(3) | VCC = 2.3 V,
TYP at VCC = 2.5 V |
VI = 0 | II = 64 mA | 5 | 8 | Ω | |||||
II = 24 mA | 5 | 8 | |||||||||
VI = 1.7 V | II = 15 mA | 27 | 40 | ||||||||
VCC = 3 V | VI = 0 | II = 64 mA | 5 | 7 | |||||||
II = 24 mA | 5 | 7 | |||||||||
VI = 2.4 V | II = 15 mA | 10 | 15 |