SCDS047H March   1998  – December 2018 SN74CBTLV3383

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic, Each FET Switch
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
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
    6. 6.6 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DGV|24
  • DBQ|24
  • DW|24
  • PW|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN74CBTLV3383 provides ten bits of high-speed bus switching or exchanging. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device operates as a 10-bit bus switch or as a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high, and BE is low.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74CBTLV3383 QSOP − DBQ 8.65 mm x 3.90 mm
SOIC − DW 15.4 mm x 7.50 mm
TSSOP − PW 7.80 mm x 4.40 mm
TVSOP − DGV 5.00 mm x 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.