SCDS047H March 1998 – December 2018 SN74CBTLV3383
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74CBTLV3383 can be operated without any external components. All inputs signals passing through the switch must fall within the recommend operating conditions of the SN74CBTLV3383 including signal range and continuous current. For this design example, with a supply of 3.3 V, the signals can range from 0 V to 3.3 V when the device is powered. The max continuous current can be 128 mA.