SCDS047H March 1998 – December 2018 SN74CBTLV3383
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Clamp current | VCC = 3 V | II = –18 mA | –1.2 | V | |||
II | Input current | VCC = 3.6 V | VI = VCC or GND | –1 | 1 | µA | ||
Ioff | Partial power down mode operation | VCC = 0 V | VI or VIO = 0 to 3.6 V | 10 | µA | |||
ICC | Supply current | VCC = 3.6 | IO = 0, VI = VCC or GND | 10 | µA | |||
ΔICC(2) | Supply current - Control inputs | VCC = 3.6 V | One input at 3V | Other inputs at VCC or GND | 300 | µA | ||
CI | Input Capacitance - Control inputs | VI = 3 V or 0 | 3.5 | pF | ||||
CIO(OFF) | Input to output capacitance | VO = 3 V or 0 | BE = VCC | 13.5 | pF | |||
r(on)(3) | On-state resistance | VCC = 2.3 V
TYP at VCC = 2.5 V |
VI = 0 | II = 64 mA | 5 | 8 | Ω | |
II = 24 mA | 5 | 8 | Ω | |||||
VI = 1.7 V | II = 15 mA | 27 | 40 | Ω | ||||
VCC = 3 V | VI = 0 | II = 64 mA | 5 | 7 | Ω | |||
II = 24 mA | 5 | 7 | Ω | |||||
VI = 2.4 V | II = 15 mA | 10 | 15 | Ω |