SCDS047H March 1998 – December 2018 SN74CBTLV3383
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | ||
VIH | High-level control input voltage | VCC = 2.3 V to 2.7 V | 1.7 | V | ||
VCC = 2.7 V to 3.6 V | 2 | V | ||||
VIL | Low-level control input voltage | VCC = 2.3 V to 2.7 V | 0.7 | V | ||
VCC = 2.7 V to 3.6 V | 0.8 | V | ||||
TA | Operating free-air temperature | –40 | 85 | °C |