| VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a
standard ESD control process. Manufacturing with
less than 500-V HGM is possible with the necessary
precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a
standard ESD control process. Manufacturing with
less than 250-V CDM is possible with the necessary
precautions.