Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74GTL2003 8-Bit Bidirectional Low-Voltage Translator
1 Features
- Provides bidirectional voltage translation with
no direction control required
- Allows voltage level translation
from 0.95 V up to 5
V - Provides direct interface with GTL, GTL+,
LVTTL/TTL, and 5-V CMOS levels
- Supports 50 MHz up or down translation at ≦20 pF capacitive load
- Low ON-state resistance between input and output
pins (Sn/Dn)
- Supports hot insertion
- No power supply required – will not latch up
- 5-V-tolerant inputs
- Low standby current
- Flow-through pinout for ease of printed circuit
board trace routing
2 Applications
- Bidirectional or unidirectional applications
requiring voltage-level translation from any
voltage
(0.95 V to 5
V) to any voltage (0.95 V to 5 V) - Low voltage processor I2C port
translation to 3.3-V or 5-V I2C bus signal levels
- GTL/GTL+ translation to LVTTL/TTL signal
levels
- HPC server
- Dialysis machines
- Service router
- Servers