SCLS746A February 2014 – October 2014 SN74GTL2014
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
IIK | Input clamping current, VI < 0 V | –50 | mA | ||
VSEL | Input control voltages SEL(2)(3) | –0.5 | 6 | V | |
VI | Input voltage | A port | –0.5 | 7 | V |
B port | –0.5 | 4.6 | |||
IOK | Control input clamp current, VO < 0 V | –50 | mA | ||
VO | Output voltage | A port | –0.5 | 7 | V |
B port | –0.5 | 4.6 | |||
IOL | Current into any output in the low state | A port | 40 | mA | |
B port | 80 | ||||
IOH | Current into any output in the high state | –40 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
VESD(1) | Human Body Model (HBM), JEDEC: JESD22-A114(2) | All pins | 0 | 2 | kV |
IEC61000-4-2 contact discharge(3) | All pins | 0 | 1 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
VTT | Termination voltage | GTL– | 0.85 | 0.9 | 0.95 | V |
GTL | 1.14 | 1.2 | 1.26 | |||
GTL+ | 1.35 | 1.5 | 1.65 | |||
VREF | Reference voltage | Overall | 0.5 | 2 / 3 VTT | VCC / 2 | V |
GTL– | 0.5 | 0.6 | 0.63 | |||
GTL | 0.76 | 0.8 | 0.84 | |||
GTL+ | 0.87 | 1 | 1.1 | |||
VI | Input voltage | A port | 0 | 3.3 | 5.5(2) | V |
B port | 0 | VTT | 3.6 | |||
VIH | High-level input voltage | A port and DIR | 2 | V | ||
B port | VREF + 50 mV | |||||
VIL | Low-level input voltage | A port and DIR | 0.8 | V | ||
B port | VREF – 50 mV | |||||
IOH | High-level input current | A port | –20 | mA | ||
IOL | Low-level output current | A port | 20 | mA | ||
B port | 50 |
THERMAL METRIC(1) | SN74GTL2014 | UNIT | |
---|---|---|---|
PW | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 136.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.0 | |
RθJB | Junction-to-board thermal resistance | 78.6 | |
ψJT | Junction-to-top characterization parameter | 11.9 | |
ψJB | Junction-to-board characterization parameter | 77.9 |
PARAMETER | TEST CONDITIONS | –40°C TO 85°C | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | A port | VCC = 3 to 3.6 V, IOH = –100 µA | VCC – 0.2 | V | ||
VCC = 3 V, IOH = –16 mA | 2 | |||||
VOL | A port | VCC = 3 V, IOL = 8 mA | 0.28 | 0.4 | V | |
A port | VCC = 3 V, IOL = 16 mA | 0.55 | 0.8 | |||
B port | VCC = 3 V, IOL = 40 mA | 0.23 | 0.4 | |||
II | A port | VCC = 3.6 V, VI = VCC | ±1 | µA | ||
VCC = 3.6, VI = 0 V | ±1 | |||||
VCC = 3.6, VI = 5.5 V | 5 | |||||
B port | VCC = 3.6 V, VI = VTT or GND | ±1 | µA | |||
Control pin | VCC = 3.6 V, VI = VCC or 0 V | ±1 | µA | |||
Ioff | OFF-state output current on A port | VCC = 0 V, VIO = 0 to 3.6 V | ±10 | µA | ||
OFF-state output current on A port | VCC = 0 V, VIO 3.6 to 5.5V | ±100 | ||||
OFF-state output current on B port | VCC = 0 V, VIO = 0 to 3.6 V | ±10 | ||||
ICC | A port | VCC = 3.6 V, VI = VCC or GND, IO = 0 | 3 | 10 | mA | |
B port | VCC = 3.6 V, VI = VTT or GND, IO = 0 | 3 | 10 | mA | ||
∆ICC | A port or control input | VCC = 3.6 V, VI = VCC – 0.6 V | 500 | µA | ||
CI | Input capacitance of control pin | VI = 3.0 V or 0 V | 2 | 2.5 | pF | |
CIO | A port | VO = 3 V or 0 | 4 | 6 | pF | |
B port | VO = VTT or 0 | 5.46 | 5.55 |
PARAMETER | GTL− | GTL | GTL+ | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 3.3 V ± 0.3 V VREF = 0.6 V VTT = 0.9 V |
VCC = 3.3 V ± 0.3 V VREF = 0.8 V VTT = 1.2 V |
VCC = 3.3 V ± 0.3 V VREF = 1 V VTT = 1.5 V |
|||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
tPLH (low to high propagation delay) | An to Bn | 2.8 | 5 | 2.8 | 5 | 2.8 | 5 | ns | |||
tPHL(high to low propagation delay) | 3.3 | 7 | 3.4 | 7 | 3.4 | 7 | |||||
tPLH (low to high propagation delay) | Bn to An | 5.3 | 8 | 5.2 | 8 | 5.1 | 8 | ns | |||
tPHL (high to low propagation delay) | 5.2 | 8 | 4.9 | 7.16 | 4.7 | 7.16 |