Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input NOR gates. Each gate performs the Boolean function Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC02QDRQ1 | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC02QPWRQ1 | TSSOP (14) | 5.00 mm × 4.40 mm |