SCLS530B August 2003 – April 2020 SN74HC02-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In this application, two 2-input NOR gates are used to create an SR latch as shown in Figure 7. The two additional gates can be used for a second SR latch, individually used for their logic function, or the inputs can be grounded and both channels left unused.
The SN74HC02-Q1 is used to drive the tamper indicator LED and provide one bit of data to the system controller. When the tamper switch outputs HIGH, the output Q becomes HIGH. This output remains HIGH until the system controller addresses the event and sends a HIGH signal to the R input which returns the Q output back to LOW.