SCLS077F March 1984 – April 2021 SN54HC03 , SN74HC03
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | ||
VCC = 4.5 V | 3.15 | |||||
VCC = 6 V | 4.2 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | ||
VCC = 4.5 V | 1.35 | |||||
VCC = 6 V | 1.8 | |||||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
Δt/Δv | Input transition rise and fall rate | VCC = 2 V | 1000 | ns | ||
VCC = 4.5 V | 500 | |||||
VCC = 6 V | 400 | |||||
TA | Operating free-air temperature | SN54HC03 | –55 | 125 | °C | |
SN74HC03 | –40 | 85 |