SCLS077F March 1984 – April 2021 SN54HC03 , SN74HC03
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input NAND Gates with open-drain outputs. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC03N | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC03NS | SO (14) | 10.20 mm × 5.30 mm |
SN74HC03D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC03PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC03J | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC03FK | LCCC (20) | 8.9 mm × 8.90 mm |