SCLS576D March 2004 – April 2020 SN74HC08-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 V | 50 | 100 | 125 | ns | |||
4.5 V | 10 | 20 | 25 | ||||||||
6 V | 8 | 17 | 21 | ||||||||
tt | Transition-time | Y | 2 V | 38 | 75 | 95 | ns | ||||
4.5 V | 8 | 15 | 19 | ||||||||
6 V | 6 | 13 | 16 |