SCLS574B March 2004 – April 2020 SN74HC125-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In this application, a buffer with 3-state output is used to disable a data signal as shown in Figure 7. The remaining three buffers can be used for other applications in the system, or the inputs can be grounded and the channels left unused.