SCLS574B March 2004 – April 2020 SN74HC125-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1OE | 1 | Input | Channel 1, Output Enable, Active Low |
1A | 2 | Input | Channel 1, Input A |
1Y | 3 | Output | Channel 1, Output Y |
2OE | 4 | Input | Channel 2, Output Enable, Active Low |
2A | 5 | Input | Channel 2, Input A |
2Y | 6 | Output | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | Output | Channel 3, Output Y |
3A | 9 | Input | Channel 3, Input A |
3OE | 10 | Input | Channel 3, Output Enable, Active Low |
4Y | 11 | Output | Channel 4, Output Y |
4A | 12 | Input | Channel 4, Input A |
4OE | 13 | Input | Channel 4, Output Enable, Active Low |
VCC | 14 | — | Positive Supply |